Suction Lifter EA950RA-55

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material…Special rubber
・Carrying capacity…5kg or less
・Usable temperature range…Up to 70℃
・Pad dim.…Dia. 55mm
・Height…40mm
・Weight…21g
・Please suck by pressing the body straightly against target.
・If you raise the sucker tab,the body is away