Suction Lifter EA950R-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material…Resin
・Carrying capacity…2kg in the vertical direction
・Suction pad size…φ30mm
・Pad material…Special rubber
・Height…35mm
・It can be used in glass and plastic, metal, or the like various things.