(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA950DC-2B |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 11,137.47 |
ESC GLASS WORKING TOOL | 1 Pack(s) |
2 Pieces Per Package |
6 Day(s) |
【Product Specifications】
・Set details…EA950DC(Suction lifter) x 2pcs,storage case
・…
・…(Suction lifter description)
・Body…Aluminum
・Pad material…Special rubber
・Handle…Resin
・Carrying capacity…100kg
・Height…90mm
・Dim.…345 x 230mm
・Pad dim.…Dia. 120mm
・Self-weight…1.43kg
・…
・…(Storage case description)
・Material…Plastic
・Dim.…450 x 360 x 130mm
・…
・Total weight…4kg
Part Number |
---|
EA950DC-2B |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 11,137.47 |
ESC GLASS WORKING TOOL | 1 Pack(s) |
2 Pieces Per Package |
6 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?