Suction Lifter with Pump EA950CH

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Body material…Aluminum
・Pad material…Special rubber
・Carrying capacity…50kg in parallel direction
・Height…70mm
・Pad dim.…Dia. 150mm
・Self-weight…460g
・Adsorb the sucker by the pump operation.
・Red line of pump will operate untilthe state of the remains hidden in the handle.