(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA950CD |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 999,999,999.00 |
ESC GLASS WORKING TOOL | 1 Piece(s) | Quote |
【Product Specifications】
・Body material…Aluminum
・Carrying capacity…120kg
・Gauge scale…0 to -1.0bar
・Adsorption face…210mm
・Pad dim.…Dia. 210mm
・Pad material…Special rubber
・Height…80mm
・Self-weight…1.34kg
・With vacuum pump
・With a case(Size:270 x230 x 90mm)
・You can check the adhesion level by the gauge. When the needle shows red,pump out it to the needle comes in blue.
・Suction force is increased by pressing the piston.
・To remove the lifter, please do from put the luggage in a safeplace.
・Press the valve lever until the lifter is out, please release the vacuum.
Part Number |
---|
EA950CD |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 999,999,999.00 |
ESC GLASS WORKING TOOL | 1 Piece(s) | Quote |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?