(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA950AH |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 9,347.00 |
GLASS WORKING TOOL | 1 Piece(s) | 22 Day(s) |
【Product Specifications】
・Body material…Aluminum
・Overall length…340mm
・Pad dim.…Dia. 120mm
・Pad material…Special rubber
・Load capacity…45kg
・Suction face…Unevenness type
・Self-weight…760g
・With vacuum gauge
・As the suction power degrades,the red gauge rises.
・Suction is effective on a little irregular surface.
Part Number |
---|
EA950AH |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 9,347.00 |
GLASS WORKING TOOL | 1 Piece(s) | 22 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?