(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA949K |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 18,593.87 |
WRENCH SPANNER | 1 Piece(s) | Same day |
【Product Specifications】
・(3/8) Socket square drive-M10 x 0.75, M12 x 1.0,M15 x 1.0, M17 x 1.0, M20 x 1.0
・(1/2) Socket square drive- M25 x 1.5, M30 x 1.5, M35 x 1.5,M40 x 1.5, M45 x 1.5, M50 x 1.5
・Ratchet handle-3/8 x 225, 1/2 x 390mm
・Extension bar-3/8 x 75, 1/2 x 150mm
・Dedicated tool for fine U nut .
・Material-Steel(SCM-435)
Part Number |
---|
EA949K |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 18,593.87 |
WRENCH SPANNER | 1 Piece(s) | Same day |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?