1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

toggle pad

toggle pad
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,061.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ESCO clamping parts (screw accessories) toggle pad.
[Treatment]Induction hardening, tip: Black oxide coating

Part Number
EA948DM-11
EA948DM-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN code D Size B Size C Size A Size

฿ 1,139.06

JIG 1 Piece(s) 8 Day(s) 4518340114784M815mm13mm17mm

฿ 1,061.97

ESC JIG 1 Piece(s) 7 Day(s) 4518340114852M1222mm19mm25mm

Loading...

  1. 1

Basic Information

Type Toggle clamp/supplies Main unit material General steel/cast iron swivel angle
Toggle clamp unit/option Option Details of materials S45C Treatment Induction hardening, tip: Black oxide coating