1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[hemisphere]ball screw

[hemisphere]ball screw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 151.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Esco clamping parts (screw accessories) [hemisphere] ball screw.

Part Number
EA948DJ-1
EA948DJ-2
EA948DJ-3
EA948DJ-6
EA948DJ-7
EA948DJ-8
EA948DJ-11
EA948DJ-12
EA948DJ-13
EA948DJ-16
EA948DJ-17
EA948DJ-18
EA948DJ-21
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN code Overall length
(mm)
Ball Diameter Thread diameter

฿ 151.22

ESC JIG 1 Piece(s) 8 Day(s) 451834009885562.5mmM4

฿ 245.15

JIG 1 Piece(s) 8 Day(s) 4518340098862102.5mmM4

฿ 168.15

ESC JIG 1 Piece(s) 8 Day(s) 4518340098893162.5mmM4

฿ 253.59

JIG 1 Piece(s) 8 Day(s) 451834009891683mmM5

฿ 168.15

ESC JIG 1 Piece(s) 8 Day(s) 4518340099401123mmM5

฿ 168.30

ESC JIG 1 Piece(s) 8 Day(s) 4518340099449203mmM5

฿ 168.30

ESC JIG 1 Piece(s) 8 Day(s) 4518340099487104mmM6

฿ 258.00

JIG 1 Piece(s) 7 Day(s) 4518340099685164mmM6

฿ 172.85

ESC JIG 1 Piece(s) 8 Day(s) 4518340100114254mmM6

฿ 189.62

ESC JIG 1 Piece(s) 7 Day(s) 4518340100145125.5mmM8

฿ 279.86

JIG 1 Piece(s) 7 Day(s) 4518340100268205.5mmM8

฿ 280.43

JIG 1 Piece(s) 7 Day(s) 4518340100381305.5mmM8

฿ 207.18

ESC JIG 1 Piece(s) 7 Day(s) 4518340100398167mmM10

Loading...

  1. 1

Basic Information

Type jig bolt Materials General steel/cast iron Quantity 1 pc. included
Main unit material Steel (SCM45), treated: Black oxide coating Shape hemisphere type Ball Material Steel (SUJ2)