1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nose lock single nut type index plunger

Nose lock single nut type index plunger
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 595.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·This hand-operated spring plunger allows the nose to retract when you pull the knob, making it easy to release the position.When you release your hand, the nose returns to its original state due to the built-in spring.
·The nose lock type can be fixed with the nose retracted by pulling up the knob and rotating it 90 degrees.
<EA948DD-72, -74, -75>

Part Number
EA948DD-61
EA948DD-63
EA948DD-72
EA948DD-74
EA948DD-75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN code Specifications D Size B Size C Size Butting pin diameter
(mm)
Size (mm)

฿ 618.39

ESC PLUNGER 1 Piece(s) 8 Day(s) 4518340219533-38.5mmM818mm4J:10

฿ 595.94

ESC PLUNGER 1 Piece(s) 8 Day(s) 4518340219588-51.7mmM1225mm6J:14

฿ 704.45

PLUNGER 1 Piece(s) 8 Day(s) 4518340220911With nose lock43.5mmM1021mm5J:13

฿ 889.66

ESC PLUNGER 1 Piece(s) 8 Day(s) 4518340220935With nose lock68mmM1633mm8J:19

฿ 1,502.04

PLUNGER 1 Piece(s) 8 Day(s) 4518340220942With nose lock38.5mmM2033mm10J:22

Loading...

  1. 1

Basic Information

Type Locating pin Materials Main unit: Steel (SUM22L), knob: polyamide, nose: Steel (SUM22L) Butting pin material General steel/cast iron
Quantity 1 pc. included Heat-Resistant Temperature 80°C