1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Double nut]Indexing Plunger

[Double nut]Indexing Plunger
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,097.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Esco clamping parts (screw accessories) [double nut] index plunger.

Part Number
EA948DD-33
EA948DD-34
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN code D Size B Size Butting pin diameter
(mm)
K Size

฿ 1,097.54

ESC PLUNGER 1 Piece(s) 8 Day(s) 451834022714954mmM16824mm

฿ 1,659.93

PLUNGER 1 Piece(s) 8 Day(s) 451834022675361mmM201030mm

Loading...

  1. 1

Basic Information

Specifications Short type Type Locating pin Materials Steel (SUM22L)
Butting pin material General steel/cast iron Quantity 1 pc. included C Size 33mm