1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

heavy duty ball plunger

heavy duty ball plunger
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 172.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Esco clamping parts (screw accessories) heavy duty ball plunger.

 
Part Number
EA948DA-31
EA948DA-32
EA948DA-33
EA948DA-34
EA948DA-35
EA948DA-36
EA948DA-37
EA948DA-38
EA948DA-39
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN code D Size B Size C Size Pressure min~max A Size

฿ 316.19

ESC JIG 1 Piece(s) 7 Day(s) 45183401267010.5mm1.5mm9mm5 to 7NM3

฿ 172.38

ESC JIG 1 Piece(s) 8 Day(s) 45183401267180.8mm2.5mm10mm12 to 22NM4

฿ 172.38

ESC JIG 1 Piece(s) 7 Day(s) 45183401267870.9mm3mm14mm19 to 30NM5

฿ 172.54

ESC JIG 1 Piece(s) 8 Day(s) 45183401270361mm3.5mm15mm28 to 40NM6

฿ 215.18

ESC JIG 1 Piece(s) 7 Day(s) 45183401270741.5mm5mm18mm47 to 73NM8

฿ 228.50

ESC JIG 1 Piece(s) 8 Day(s) 45183401272342mm6mm23mm66 to 100NM10

฿ 318.01

ESC JIG 1 Piece(s) 8 Day(s) 45183401272412.5mm8mm26mm66 to 120NM12

฿ 422.54

ESC JIG 1 Piece(s) 7 Day(s) 45183401274493.5mm10mm33mm90 to 180NM16

฿ 626.60

ESC JIG 1 Piece(s) 8 Day(s) 45183401274634.5mm12mm43mm115 to 40NM20

Loading...

  1. 1

Basic Information

Applications For heavy duty Type Locating pin Materials Ball: Steel
Butting pin material General steel/cast iron Quantity 1 pc. included Main unit material steel, treated: Black oxide coating