1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Light load ball plunger

Light load ball plunger
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 142.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Esco clamping parts (screw accessories) light load ball plunger.

Part Number
EA948DA-21
EA948DA-22
EA948DA-23
EA948DA-24
EA948DA-25
EA948DA-26
EA948DA-27
EA948DA-28
EA948DA-29
EA948DA-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN code D Size B Size C Size Pressure min~max A Size

฿ 434.00

ESC JIG 1 Piece(s) 8 Day(s) 45183401261830.5mm1.5mm9mm1.5 to 3NM3

฿ 142.75

ESC JIG 1 Piece(s) 8 Day(s) 45183401262680.8mm2.5mm10mm4 to 10NM4

฿ 142.75

ESC JIG 1 Piece(s) 7 Day(s) 45183401262750.9mm3mm14mm6 to 11NM5

฿ 147.14

ESC JIG 1 Piece(s) 7 Day(s) 45183401263361mm3.5mm15mm9 to 13NM6

฿ 189.78

ESC JIG 1 Piece(s) 8 Day(s) 45183401264351.5mm5mm18mm15 to 30NM8

฿ 207.33

ESC JIG 1 Piece(s) 8 Day(s) 45183401264802mm6mm23mm20 to 35NM10

฿ 275.68

ESC JIG 1 Piece(s) 8 Day(s) 45183401265412.5mm8mm26mm30 to 55NM12

฿ 371.75

ESC JIG 1 Piece(s) 8 Day(s) 45183401265583.5mm10mm33mm65 to 125NM16

฿ 512.31

ESC JIG 1 Piece(s) 8 Day(s) 45183401266884.5mm12mm43mm80 to 160NM20

฿ 1,000.44

ESC JIG 1 Piece(s) 8 Day(s) 45183401266955.5mm15mm48mm90 to 180NM24

Loading...

  1. 1

Basic Information

Applications Used for Light load Type Locating pin Materials Ball: Steel
Butting pin material General steel/cast iron Quantity 1 pc. included Main unit material steel, treated: Black oxide coating