(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
EA944VG-13 |
EA944VG-19 |
EA944VG-25 |
EA944VG-38 |
EA944VG-50 |
EA944VH-13 |
EA944VH-19 |
EA944VH-25 |
EA944VH-38 |
EA944VH-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN code | Width | Tape width | Total thickness | Tape thickness (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,489.00 |
TAPE | 1 Piece(s) | 22 Day(s) | 4548745430592 | 13mm | 13mm | 0.13mm | 0.13 | ||
฿ 2,224.00 |
TAPE | 1 Piece(s) | 22 Day(s) | 4548745430608 | 19mm | 19mm | 0.13mm | 0.13 | ||
฿ 2,840.00 |
TAPE | 1 Piece(s) | 22 Day(s) | 4548745430615 | 25mm | 25mm | 0.13mm | 0.13 | ||
฿ 4,379.00 |
TAPE | 1 Piece(s) | 22 Day(s) | 4548745430622 | 38mm | 38mm | 0.13mm | 0.13 | ||
฿ 5,524.00 |
TAPE | 1 Piece(s) | 22 Day(s) | 4548745430639 | 50mm | 50mm | 0.13mm | 0.13 | ||
฿ 2,062.00 |
TAPE | 1 Piece(s) | 22 Day(s) | 4548745430646 | 13mm | 13mm | 0.18mm | 0.18 | ||
฿ 3,147.00 |
TAPE | 1 Piece(s) | 22 Day(s) | 4548745430653 | 19mm | 19mm | 0.18mm | 0.18 | ||
฿ 3,824.00 |
TAPE | 1 Piece(s) | 22 Day(s) | 4548745430660 | 25mm | 25mm | 0.18mm | 0.18 | ||
฿ 4,960.00 |
TAPE | 1 Piece(s) | 22 Day(s) | 4548745430677 | 38mm | 38mm | 0.18mm | 0.18 | ||
฿ 7,124.00 |
TAPE | 1 Piece(s) | 22 Day(s) | 4548745430684 | 50mm | 50mm | 0.18mm | 0.18 |
[Product Specifications]
·Materials: PTFE film + glass fiber + silicone adhesive
·Operating temperature: -50/200°C
·It has heat resistance, chemical resistance, and electrical properties, allowing for a wide range of uses.
·Made of glass fiber, it is resistant to stretching and has dimensional stability.
·Length: 10 m
Part Number |
---|
EA944VG-13 |
EA944VG-19 |
EA944VG-25 |
EA944VG-38 |
EA944VG-50 |
EA944VH-13 |
EA944VH-19 |
EA944VH-25 |
EA944VH-38 |
EA944VH-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN code | Width | Tape width | Total thickness | Tape thickness (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,489.00 |
TAPE | 1 Piece(s) | 22 Day(s) | 4548745430592 | 13mm | 13mm | 0.13mm | 0.13 | ||
฿ 2,224.00 |
TAPE | 1 Piece(s) | 22 Day(s) | 4548745430608 | 19mm | 19mm | 0.13mm | 0.13 | ||
฿ 2,840.00 |
TAPE | 1 Piece(s) | 22 Day(s) | 4548745430615 | 25mm | 25mm | 0.13mm | 0.13 | ||
฿ 4,379.00 |
TAPE | 1 Piece(s) | 22 Day(s) | 4548745430622 | 38mm | 38mm | 0.13mm | 0.13 | ||
฿ 5,524.00 |
TAPE | 1 Piece(s) | 22 Day(s) | 4548745430639 | 50mm | 50mm | 0.13mm | 0.13 | ||
฿ 2,062.00 |
TAPE | 1 Piece(s) | 22 Day(s) | 4548745430646 | 13mm | 13mm | 0.18mm | 0.18 | ||
฿ 3,147.00 |
TAPE | 1 Piece(s) | 22 Day(s) | 4548745430653 | 19mm | 19mm | 0.18mm | 0.18 | ||
฿ 3,824.00 |
TAPE | 1 Piece(s) | 22 Day(s) | 4548745430660 | 25mm | 25mm | 0.18mm | 0.18 | ||
฿ 4,960.00 |
TAPE | 1 Piece(s) | 22 Day(s) | 4548745430677 | 38mm | 38mm | 0.18mm | 0.18 | ||
฿ 7,124.00 |
TAPE | 1 Piece(s) | 22 Day(s) | 4548745430684 | 50mm | 50mm | 0.18mm | 0.18 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?