(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

48mm x 12.7/13.7m hand-tearable adhesive tape (Orange/Pink)

48mm x 12.7/13.7m hand-tearable adhesive tape (Orange/Pink)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of EA944RS-12

  • Color
    Orange
  • JAN code
    4518340208841
  • Tape width
    48mm
  • Tape length
    13.7m
  • Adhesive
    Rubber-based
  • Inner core diameter
    76 mm (3")
  • Heat-resistant temperature
    93°C
  • Base material
    Polyethylene
  • Tape thickness(mm)
    0.23
Part Number
EA944RS-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN code Tape length

฿ 587.00

TAPE 1 Piece(s) 22 Day(s) Orange 4518340208841 13.7m

Basic Specifications

  • Tape width
    48mm
  • Adhesive
    Rubber-based
  • Inner core diameter
    76 mm (3")
  • Heat-resistant temperature
    93°C
  • Base material
    Polyethylene
  • Tape thickness(mm)
    0.23

Product Description

[Product Specifications]
·Width: 48 mm
·Length: 12.7/13.7 m
·Thickness: 0.23 mm
·Materials: Base material: Polyethylene, adhesive agent: Rubber-based
·Inner core diameter: 76 mm (3")
・ Easy to cut by hand.

Specifications of EA944RS-12

  • Color
    Orange
  • JAN code
    4518340208841
  • Tape width
    48mm
  • Tape length
    13.7m
  • Adhesive
    Rubber-based
  • Inner core diameter
    76 mm (3")
  • Heat-resistant temperature
    93°C
  • Base material
    Polyethylene
  • Tape thickness(mm)
    0.23
Part Number
EA944RS-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN code Tape length

฿ 587.00

TAPE 1 Piece(s) 22 Day(s) Orange 4518340208841 13.7m

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1