Self-Bonding Insulating Tape

Brand :
ESCO

Caution

    Product Description

    [Product Specifications]
    ·Thickness: 0.51 mm
    ·Size (Width × length): 25.4mm × 3.65m
    ・ Weight: 64 g
    ·Materials: Silicone rubber
    ·Withstand voltage: 8000 V
    ·Pressure Resistance: 0.8 MPa (Hose inner diameter 25 mm)
    ·Operating Temperature Range (Continuous use): -60/200°C
    ·For repairing water and air leaks in pipes and hoses, preventing handles from slipping on tools, and processing electrical wire terminals.
    ·Resistant to oil, acid, solvents, salt water, and UV rays