(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

50 mm × 50 m, Line Tape (for Cleanroom)

50 mm × 50 m, Line Tape (for Cleanroom)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA944PD-2

  • Product Detail Type
    50 mm × 50 m, Line Tape (for Cleanroom)
  • Size
    50 mm × 50 m
  • Details 1
    Polystyrene core type
  • Color
    Yellow
  • Materials
    Base material: polyolefin-based, adhesive: rubber-based
  • Details 2
    1 roll included
  • Thickness
    0.16mm
Part Number
EA944PD-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,729.02

TAPE 1 Piece(s) 6 Day(s)

Basic Specifications

  • Product Detail Type
    50 mm × 50 m, Line Tape (for Cleanroom)
  • Size
    50 mm × 50 m
  • Details 1
    Polystyrene core type
  • Color
    Yellow
  • Materials
    Base material: polyolefin-based, adhesive: rubber-based
  • Details 2
    1 roll included
  • Thickness
    0.16mm

Product Description

It uses organic pigments that do not contain harmful heavy metals, and is coated with an adhesive that does not contain organic solvents.

Specifications of EA944PD-2

  • Product Detail Type
    50 mm × 50 m, Line Tape (for Cleanroom)
  • Size
    50 mm × 50 m
  • Details 1
    Polystyrene core type
  • Color
    Yellow
  • Materials
    Base material: polyolefin-based, adhesive: rubber-based
  • Details 2
    1 roll included
  • Thickness
    0.16mm
Part Number
EA944PD-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,729.02

TAPE 1 Piece(s) 6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1