(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

50m holding tape

50m holding tape

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA944NZ-40

  • Color
    Blue system
  • Thickness
    0.07 mm (Base material: 0.038 mm, adhesive: 0.032 mm)
  • Tape width
    40mm
  • Tape length
    50m
  • Adhesive
    Rubber-based
  • Product detail type
    50m holding tape
  • Inner core diameter
    76 mm (3")
  • Base material
    Polyester-Based
  • Tape thickness(mm)
    0.07
  • Color detail
    Light blue
  • Base material details
    Polyester
Part Number
EA944NZ-40
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 563.52

TAPE 1 Piece(s) Same day

Basic Specifications

  • Color
    Blue system
  • Thickness
    0.07 mm (Base material: 0.038 mm, adhesive: 0.032 mm)
  • Tape width
    40mm
  • Tape length
    50m
  • Adhesive
    Rubber-based
  • Product detail type
    50m holding tape
  • Inner core diameter
    76 mm (3")
  • Base material
    Polyester-Based
  • Tape thickness(mm)
    0.07
  • Color detail
    Light blue
  • Base material details
    Polyester

Product Description

[Features]
Curing masking tape that can be used for temporary fixing of electrical products, office equipment, etc.

Specifications of EA944NZ-40

  • Color
    Blue system
  • Thickness
    0.07 mm (Base material: 0.038 mm, adhesive: 0.032 mm)
  • Tape width
    40mm
  • Tape length
    50m
  • Adhesive
    Rubber-based
  • Product detail type
    50m holding tape
  • Inner core diameter
    76 mm (3")
  • Base material
    Polyester-Based
  • Tape thickness(mm)
    0.07
  • Color detail
    Light blue
  • Base material details
    Polyester
Part Number
EA944NZ-40
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 563.52

TAPE 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1