Fluorine resin film adhesive tape EA944NJ-150

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Fluorine resin film
・Non-adhesive tape surface
・Length-10m
・Max temperature-200℃
・High electric insulation
・Available for various purposes by making use of non-adhesive property.
・Flexible, expandable; follow the shape of object.
・Thickness…0.08mm
・Width…300mm