Adhesive tape (fluororesin tape) Multipurpose 10m roll

Brand :
ESCO
Caution
Product Description
[Product Specifications]
·Material: Base Material: fluoropolymer film; adhesive: silicone-based material
·The tape surface is non-adhesive
·Length: 10 m
·Maximum operating temperature: 200°C
· Boasts excellent electrical insulation properties.
·Its non-adhesive properties make it suitable for a variety of uses.
·It is flexible and stretchable, and conforms to the shape of the object.