[Impregnated fluorine resin] Glass cloth adhesive tape EA944NJ-118

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Glass cloth (impregnated fluorine resin)
・Non-adhesive tape surface
・Length-10m
・Max temperature-200℃
・High electric insulation
・Available for any purpose by making use of excellent non-adhesive property of fluorine resin (fluoropolymer).
・Non-expandable, excellent in dimensionally stable
・Thickness…0.15mm
・Width…200mm