(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

110 x 160mm Sheet Repair Strong Adhesive Sheet

110 x 160mm Sheet Repair Strong Adhesive Sheet

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 674.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA944MT-111
EA944MT-112
EA944MT-113
EA944MT-114
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color detail

฿ 674.00

TAPE 1 Piece(s) 22 Day(s) - Olive drab

฿ 674.00

TAPE 1 Piece(s) 22 Day(s) - Green

฿ 674.00

TAPE 1 Piece(s) 22 Day(s) Gray Silver

฿ 674.00

TAPE 1 Piece(s) 22 Day(s) White Type -

Basic Specifications

  • Thickness
    0.6mm
  • Tape width
    110mm
  • Tape length
    0.16m
  • Adhesive
    Acrylic type
  • Size
    110×160mm
  • Applications
    For repairing truck hoods, outdoor seats, event tents, air conditioner outdoor unit covers, and motorcycle/bicycle/bicycle covers.
  • Tape thickness(mm)
    0.6
  • Base material details
    Polyester/vinyl chloride

Product Description

·Applications: For repairing thick sheets and covers such as truck tarpaulins.
·It uses a durable polyester backing with a strong adhesive.
·Weatherproof and waterproof, suitable for outdoor use.
·Made from stain-resistant vinyl chloride.
·Applications: For repairing truck hoods, outdoor seats, event tents, air conditioner outdoor unit covers, and motorcycle/bicycle/bicycle covers.

Part Number
EA944MT-111
EA944MT-112
EA944MT-113
EA944MT-114
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color detail

฿ 674.00

TAPE 1 Piece(s) 22 Day(s) - Olive drab

฿ 674.00

TAPE 1 Piece(s) 22 Day(s) - Green

฿ 674.00

TAPE 1 Piece(s) 22 Day(s) Gray Silver

฿ 674.00

TAPE 1 Piece(s) 22 Day(s) White Type -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1