Protective Tape (weak adhesive)

Brand :
ESCO
Caution
Product Description
[Product Specifications]
· For curing
·Width: 50 mm
· Length: 25 m
·Thickness: 0.14 mm
·Inner core diameter: 76 mm (3")
·Materials: Base material: Polyethylene, adhesive agent: Acrylic type
·Tape color: Green
·Tensile strength: 53.6 N/10 mm
·Adhesive strength: 3 N/10 mm
·It leaves little adhesive residue and can be peeled off cleanly.