(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
EA944ML-11 |
EA944ML-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | JAN code |
---|---|---|---|---|---|---|---|
฿ 355.00 |
TAPE | 1 Piece(s) | 22 Day(s) | Green | 4518340588929 | ||
฿ 355.00 |
TAPE | 1 Piece(s) | 22 Day(s) | Blue | 4518340588936 |
[Features]
·Esco, curing tape (for floors).
·Tape Width (mm): 50
Part Number |
---|
EA944ML-11 |
EA944ML-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | JAN code |
---|---|---|---|---|---|---|---|
฿ 355.00 |
TAPE | 1 Piece(s) | 22 Day(s) | Green | 4518340588929 | ||
฿ 355.00 |
TAPE | 1 Piece(s) | 22 Day(s) | Blue | 4518340588936 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?