(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

20-m Waterproof and Airtight Tape (Single-Sided)

20-m Waterproof and Airtight Tape (Single-Sided)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 414.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
EA944MJ-1
EA944MJ-2
EA944MJ-3
EA944MJ-4
EA944MJ-6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Weight Tape width

฿ 414.00

TAPE 1 Piece(s) 22 Day(s) White Type 198g 50mm

฿ 615.00

TAPE 1 Piece(s) 22 Day(s) White Type 299g 75mm

฿ 819.00

TAPE 1 Piece(s) 22 Day(s) White Type 401g 100mm

฿ 414.00

TAPE 1 Piece(s) 22 Day(s) Black 198g 50mm

฿ 819.00

TAPE 1 Piece(s) 22 Day(s) Black 401g 100mm

Basic Specifications

  • Tape length
    20m
  • Adhesive
    Acrylic type
  • Base material
    Polyethylene-based
  • Tape thickness(mm)
    0.18

Product Description

[Specifications]
·For indoor/outdoor fixing/airtightness/waterproofing of houses, etc.
·Base material: Polyethylene-based
· Adhesive: Acrylic-based

Part Number
EA944MJ-1
EA944MJ-2
EA944MJ-3
EA944MJ-4
EA944MJ-6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Weight Tape width

฿ 414.00

TAPE 1 Piece(s) 22 Day(s) White Type 198g 50mm

฿ 615.00

TAPE 1 Piece(s) 22 Day(s) White Type 299g 75mm

฿ 819.00

TAPE 1 Piece(s) 22 Day(s) White Type 401g 100mm

฿ 414.00

TAPE 1 Piece(s) 22 Day(s) Black 198g 50mm

฿ 819.00

TAPE 1 Piece(s) 22 Day(s) Black 401g 100mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1