(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

20-m Waterproof and Airtight Tape (One side/Butyl rubber)

20-m Waterproof and Airtight Tape (One side/Butyl rubber)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 615.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA944MH-50
EA944MH-75
EA944MH-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tape width

฿ 615.00

TAPE 1 Piece(s) 22 Day(s) 50mm

฿ 912.00

TAPE 1 Piece(s) 22 Day(s) 75mm

฿ 1,217.00

TAPE 1 Piece(s) 22 Day(s) 100mm

Basic Specifications

  • Tape length
    20m
  • Adhesive
    Rubber-based
  • Tape thickness(mm)
    0.4
  • Base material details
    Non-woven
  • Adhesive Details
    butyl rubber-based

Product Description

[Features]
·Features: It has excellent durability, water resistance, water tightness, and workability, and exhibits stable flexibility even at low and high temperatures
·Suitable for bonding rough surfaces such as ventilation boards and insulation foam.
·Adheres firmly to uneven surfaces
·Excellent dimensional stability

Part Number
EA944MH-50
EA944MH-75
EA944MH-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tape width

฿ 615.00

TAPE 1 Piece(s) 22 Day(s) 50mm

฿ 912.00

TAPE 1 Piece(s) 22 Day(s) 75mm

฿ 1,217.00

TAPE 1 Piece(s) 22 Day(s) 100mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1