(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double-Sided Tape, Super Heavy-Duty (For Tiles)

Double-Sided Tape, Super Heavy-Duty (For Tiles)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA944MD-20

  • Color
    Black
  • JAN code
    4518340407428
  • Materials
    Base material: Polyolefin foam adhesive: Acrylic-based
  • Tape width
    20mm
  • Tape length
    5m
  • Adhesive
    Acrylic type
  • Inner core diameter
    76 mm (3")
  • Tape thickness(mm)
    1.3
  • Color detail
    Black
Part Number
EA944MD-20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 649.84

TAPE 1 Piece(s) 5 Day(s)

Basic Specifications

  • Color
    Black
  • JAN code
    4518340407428
  • Materials
    Base material: Polyolefin foam adhesive: Acrylic-based
  • Tape width
    20mm
  • Tape length
    5m
  • Adhesive
    Acrylic type
  • Inner core diameter
    76 mm (3")
  • Tape thickness(mm)
    1.3
  • Color detail
    Black

Product Description

[Product Specifications]
·For fixing metal, ceramics, tiles, etc.
·Length: 5 m
·Thickness: 1.3 mm
·Tape color: Black
·Materials: Base material: Polyolefin foam, adhesive: Acrylic-based
·Inner core diameter: 76 mm (3")

Specifications of EA944MD-20

  • Color
    Black
  • JAN code
    4518340407428
  • Materials
    Base material: Polyolefin foam adhesive: Acrylic-based
  • Tape width
    20mm
  • Tape length
    5m
  • Adhesive
    Acrylic type
  • Inner core diameter
    76 mm (3")
  • Tape thickness(mm)
    1.3
  • Color detail
    Black
Part Number
EA944MD-20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 649.84

TAPE 1 Piece(s) 5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1