(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

2 m Gap Filling Tape

2 m Gap Filling Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 132.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
EA944KD-11
EA944KD-13
EA944KD-14
EA944KD-15
EA944KD-21
EA944KD-22
EA944KD-23
EA944KD-24
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tape width Tape thickness
(mm)

฿ 132.00

TAPE 1 Piece(s) 22 Day(s) 10mm 5

฿ 254.00

TAPE 1 Piece(s) 22 Day(s) 20mm 5

฿ 630.00

TAPE 1 Piece(s) 22 Day(s) 50mm 5

฿ 1,252.00

TAPE 1 Piece(s) 22 Day(s) 100mm 5

฿ 210.00

TAPE 1 Piece(s) 22 Day(s) 10mm 10

฿ 305.00

TAPE 1 Piece(s) 22 Day(s) 15mm 10

฿ 407.00

TAPE 1 Piece(s) 22 Day(s) 20mm 10

฿ 1,020.00

TAPE 1 Piece(s) 22 Day(s) 50mm 10

Basic Specifications

  • Color
    Black
  • Tape length
    2m
  • Base material
    EPDM

Product Description

[Features]
・ It has excellent chemical resistance
·Please use it according to the color of the object

Part Number
EA944KD-11
EA944KD-13
EA944KD-14
EA944KD-15
EA944KD-21
EA944KD-22
EA944KD-23
EA944KD-24
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tape width Tape thickness
(mm)

฿ 132.00

TAPE 1 Piece(s) 22 Day(s) 10mm 5

฿ 254.00

TAPE 1 Piece(s) 22 Day(s) 20mm 5

฿ 630.00

TAPE 1 Piece(s) 22 Day(s) 50mm 5

฿ 1,252.00

TAPE 1 Piece(s) 22 Day(s) 100mm 5

฿ 210.00

TAPE 1 Piece(s) 22 Day(s) 10mm 10

฿ 305.00

TAPE 1 Piece(s) 22 Day(s) 15mm 10

฿ 407.00

TAPE 1 Piece(s) 22 Day(s) 20mm 10

฿ 1,020.00

TAPE 1 Piece(s) 22 Day(s) 50mm 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1