(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Plumbing repair tape (cured for 20 minutes)

Plumbing repair tape (cured for 20 minutes)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA944HA-11

  • Details 1
    Fixed for 3 minutes, cured for 20 minutes
  • Size
    25×600mm
  • Product detail type
    Plumbing repair tape (cured for 20 minutes)
  • Pressure resistance
    12.6 kg/cm²
  • Kit contents
    Tape (in aluminum pack), rubber gloves (1 pair), pad
  • Roll number
    About 6 to 8 times
  • Applicable pipe diameter
    25 A or less
  • Minimum Operating Temperature(°C)
    -15
  • Maximum operating temperature(°C)
    200
  • Base material details
    fiberglass cloth tape
Part Number
EA944HA-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,620.00

TAPE 1 Piece(s) 22 Day(s)

Basic Specifications

  • Details 1
    Fixed for 3 minutes, cured for 20 minutes
  • Size
    25×600mm
  • Product detail type
    Plumbing repair tape (cured for 20 minutes)
  • Pressure resistance
    12.6 kg/cm²
  • Kit contents
    Tape (in aluminum pack), rubber gloves (1 pair), pad
  • Roll number
    About 6 to 8 times
  • Applicable pipe diameter
    25 A or less
  • Minimum Operating Temperature(°C)
    -15
  • Maximum operating temperature(°C)
    200
  • Base material details
    fiberglass cloth tape

Product Description

· Easy work just by getting it wet and wrapping it
·Rapid adhesion significantly reduces construction time
·Once fixed, the repair effect lasts semi-permanently.

Specifications of EA944HA-11

  • Details 1
    Fixed for 3 minutes, cured for 20 minutes
  • Size
    25×600mm
  • Product detail type
    Plumbing repair tape (cured for 20 minutes)
  • Pressure resistance
    12.6 kg/cm²
  • Kit contents
    Tape (in aluminum pack), rubber gloves (1 pair), pad
  • Roll number
    About 6 to 8 times
  • Applicable pipe diameter
    25 A or less
  • Minimum Operating Temperature(°C)
    -15
  • Maximum operating temperature(°C)
    200
  • Base material details
    fiberglass cloth tape
Part Number
EA944HA-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,620.00

TAPE 1 Piece(s) 22 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1