(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

55 m Filament Tape

55 m Filament Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,332.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA943PB-18
EA943PB-24
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tape width

฿ 1,332.00

FILAMENTTAPE 1 Piece(s) 22 Day(s) 18mm

฿ 1,765.00

FILAMENT TAPE 1 Piece(s) 22 Day(s) 24mm

Basic Specifications

  • Color
    Transparency
  • Materials
    Base material: polypropylene (reinforced with glass fiber), Adhesive: Rubber-based
  • Tape length
    55m
  • Adhesive
    Rubber-based
  • Product detail type
    55 m Filament Tape
  • Inner core diameter
    76 mm (3")
  • Base material
    Polypropylene type
  • Tape thickness(mm)
    0.17
  • Base material details
    Polypropylene (Glass fiber reinforcement)

Product Description

[Features]
Tape for bundling, packaging, and temporary fixing made of polypropylene and boasting high tensile strength

Part Number
EA943PB-18
EA943PB-24
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tape width

฿ 1,332.00

FILAMENTTAPE 1 Piece(s) 22 Day(s) 18mm

฿ 1,765.00

FILAMENT TAPE 1 Piece(s) 22 Day(s) 24mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1