(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat-Resistant Paint, Oil-Based Type EA942FB Series

Heat-Resistant Paint, Oil-Based Type EA942FB Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,070.26 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA942FB-1
EA942FB-2
EA942FB-4
EA942FB-11
EA942FB-31
EA942FB-32
EA942FB-41
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Details 1 Details 2 Quantity Product Detail Type Painted Area (Single coating) Painting interval Dilution ratio Diluter Standard amount to use

฿ 3,212.42

PAINT APPLICATION 1 Piece(s) 8 Day(s) Silver Half gloss For aluminum and stainless steel 800g 800g Approx. 10.6 m2 - - - -

฿ 3,798.41

PAINT APPLICATION 1 Piece(s) 8 Day(s) Black Half gloss For aluminum and stainless steel 1 kg 1.0 kg Approx. 6.6 m2 - - - -

฿ 3,386.71

PAINT APPLICATION 1 Piece(s) 8 Day(s) White Half gloss For aluminum and stainless steel 1 kg 1.0 kg Approx. 6.6 m2 - - - -

฿ 9,648.69

PAINT APPLICATION 1 Piece(s) 8 Day(s) Silver Half gloss For aluminum and stainless steel 3 kg 3.0 kg Approx. 40 m2 - - - -

฿ 1,070.26

PAINT APPLICATION 1 Piece(s) 8 Day(s) Silver Matte type For aluminum, steel and stainless steel 800g 800 - Room temperature 1 hour or more and 12 days or less 0 to 10 wt% 50 to 100 thinner ·Brush painting: 40 g/m2 (1 time), number of paintings: 2 times ·Airless painting: 100 g/m2 (1 time), number of paintings: 1 time

฿ 1,121.33

PAINT APPLICATION 1 Piece(s) 8 Day(s) Black Matte type For aluminum, steel and stainless steel 1 kg 1.0 kg - Room temperature 1 hour or more and 12 days or less 0 to 10 wt% 50 to 100 thinner ·Brush painting: 40 g/m2 (1 time), number of paintings: 2 times ·Airless painting: 100 g/m2 (1 time), number of paintings: 1 time

฿ 2,953.96

PAINT APPLICATION 1 Piece(s) 8 Day(s) Silver Matte type For aluminum, steel and stainless steel 3 kg 3.0 kg - Room temperature 1 hour or more and 12 days or less 0 to 10 wt% 50 to 100 thinner ·Brush painting: 40 g/m2 (1 time), number of paintings: 2 times ·Airless painting: 100 g/m2 (1 time), number of paintings: 1 time

Basic Specifications

  • Details 3
    Oil-based type
  • Heat-Resistant Temperature
    300°C
  • Drying Time (Finger Touch)
    Approx. 5 hours

Product Description

[Features]
·1 to -11: Due to the excellent weather resistance of silicone resin, it can be used indoors and outdoors
·31 to -41: General-purpose type that can be easily painted on heated areas such as homes and factories

Part Number
EA942FB-1
EA942FB-2
EA942FB-4
EA942FB-11
EA942FB-31
EA942FB-32
EA942FB-41
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Details 1 Details 2 Quantity Product Detail Type Painted Area (Single coating) Painting interval Dilution ratio Diluter Standard amount to use

฿ 3,212.42

PAINT APPLICATION 1 Piece(s) 8 Day(s) Silver Half gloss For aluminum and stainless steel 800g 800g Approx. 10.6 m2 - - - -

฿ 3,798.41

PAINT APPLICATION 1 Piece(s) 8 Day(s) Black Half gloss For aluminum and stainless steel 1 kg 1.0 kg Approx. 6.6 m2 - - - -

฿ 3,386.71

PAINT APPLICATION 1 Piece(s) 8 Day(s) White Half gloss For aluminum and stainless steel 1 kg 1.0 kg Approx. 6.6 m2 - - - -

฿ 9,648.69

PAINT APPLICATION 1 Piece(s) 8 Day(s) Silver Half gloss For aluminum and stainless steel 3 kg 3.0 kg Approx. 40 m2 - - - -

฿ 1,070.26

PAINT APPLICATION 1 Piece(s) 8 Day(s) Silver Matte type For aluminum, steel and stainless steel 800g 800 - Room temperature 1 hour or more and 12 days or less 0 to 10 wt% 50 to 100 thinner ·Brush painting: 40 g/m2 (1 time), number of paintings: 2 times ·Airless painting: 100 g/m2 (1 time), number of paintings: 1 time

฿ 1,121.33

PAINT APPLICATION 1 Piece(s) 8 Day(s) Black Matte type For aluminum, steel and stainless steel 1 kg 1.0 kg - Room temperature 1 hour or more and 12 days or less 0 to 10 wt% 50 to 100 thinner ·Brush painting: 40 g/m2 (1 time), number of paintings: 2 times ·Airless painting: 100 g/m2 (1 time), number of paintings: 1 time

฿ 2,953.96

PAINT APPLICATION 1 Piece(s) 8 Day(s) Silver Matte type For aluminum, steel and stainless steel 3 kg 3.0 kg - Room temperature 1 hour or more and 12 days or less 0 to 10 wt% 50 to 100 thinner ·Brush painting: 40 g/m2 (1 time), number of paintings: 2 times ·Airless painting: 100 g/m2 (1 time), number of paintings: 1 time

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1