(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat-Resistant Paint, Oil-Based Type EA942FA Series

Heat-Resistant Paint, Oil-Based Type EA942FA Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,512.86 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA942FA-1
EA942FA-2
EA942FA-11
EA942FA-31
EA942FA-32
EA942FA-33
EA942FA-35
EA942FA-41
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Details 1 Quantity Color Product Detail Type Standard Painted Area (Brush Painting / 2 Paintings) Painting interval Standard Painted Area (Brush Painting / Single Coating)

฿ 1,521.23

PAINT APPLICATION 1 Piece(s) 8 Day(s) Silver Half gloss 800g - 800g - - Approx. 7.3 m2

฿ 1,820.70

PAINT APPLICATION 1 Piece(s) 8 Day(s) Black Half gloss 1 kg - 1.0 kg Approx. 4.1 m2 Room temperature 16 hours or more, within 12 days -

฿ 4,973.58

PAINT APPLICATION 1 Piece(s) 8 Day(s) Silver Half gloss 3 kg - 3.0 kg - - Approx. 27.3 m2

฿ 1,512.86

PAINT APPLICATION 1 Piece(s) 8 Day(s) Silver Glossy 800g - 800g - - Approx. 7.3 m2

฿ 1,817.91

PAINT APPLICATION 1 Piece(s) 8 Day(s) Black Glossy 1 kg - 1.0 kg Approx. 4.1 m2 Room temperature 16 hours or more, within 12 days -

฿ 2,289.21

PAINT APPLICATION 1 Piece(s) 8 Day(s) - Glossy 1 kg Titanium yellow 1.0 kg Approx. 4.1 m2 Room temperature 16 hours or more, within 12 days -

฿ 1,818.84

PAINT APPLICATION 1 Piece(s) 8 Day(s) White Glossy 1 kg - 1.0 kg Approx. 4.1 m2 Room temperature 16 hours or more, within 12 days -

฿ 4,862.80

PAINT APPLICATION 1 Piece(s) 8 Day(s) Silver Glossy 3 kg - 3.0 kg - - Approx. 27.3 m2

Basic Specifications

  • Details 2
    For aluminum, steel and stainless steel
  • Details 3
    Oil-based type
  • Heat-Resistant Temperature
    200°C
  • Drying Time (Finger Touch)
    Approx. 30 min.

Product Description

Since it contains fluorine and has excellent abrasion resistance and weather resistance, it can be used indoors and outdoors.

Part Number
EA942FA-1
EA942FA-2
EA942FA-11
EA942FA-31
EA942FA-32
EA942FA-33
EA942FA-35
EA942FA-41
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Details 1 Quantity Color Product Detail Type Standard Painted Area (Brush Painting / 2 Paintings) Painting interval Standard Painted Area (Brush Painting / Single Coating)

฿ 1,521.23

PAINT APPLICATION 1 Piece(s) 8 Day(s) Silver Half gloss 800g - 800g - - Approx. 7.3 m2

฿ 1,820.70

PAINT APPLICATION 1 Piece(s) 8 Day(s) Black Half gloss 1 kg - 1.0 kg Approx. 4.1 m2 Room temperature 16 hours or more, within 12 days -

฿ 4,973.58

PAINT APPLICATION 1 Piece(s) 8 Day(s) Silver Half gloss 3 kg - 3.0 kg - - Approx. 27.3 m2

฿ 1,512.86

PAINT APPLICATION 1 Piece(s) 8 Day(s) Silver Glossy 800g - 800g - - Approx. 7.3 m2

฿ 1,817.91

PAINT APPLICATION 1 Piece(s) 8 Day(s) Black Glossy 1 kg - 1.0 kg Approx. 4.1 m2 Room temperature 16 hours or more, within 12 days -

฿ 2,289.21

PAINT APPLICATION 1 Piece(s) 8 Day(s) - Glossy 1 kg Titanium yellow 1.0 kg Approx. 4.1 m2 Room temperature 16 hours or more, within 12 days -

฿ 1,818.84

PAINT APPLICATION 1 Piece(s) 8 Day(s) White Glossy 1 kg - 1.0 kg Approx. 4.1 m2 Room temperature 16 hours or more, within 12 days -

฿ 4,862.80

PAINT APPLICATION 1 Piece(s) 8 Day(s) Silver Glossy 3 kg - 3.0 kg - - Approx. 27.3 m2

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1