(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

100 ml Strong Reflective Spray

100 ml Strong Reflective Spray

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of EA942EY-1

  • Color
    Yellow
  • Weight (g)
    145g
  • Details 1
    Glossy
  • Details 2
    Oil-based type
  • Quantity
    100 ml
  • Size
    ø 50×105(H)mm
  • Product Detail Type
    100 ml
  • Drying Time (Finger Touch)
    20°C: Approx. 15 minutes, Winter: Approx. 30 minutes
  • Painted Area (Single coating)
    0.12 to 0.16㎡
  • Caution
    The color swatch is a little different from the real thing.
Part Number
EA942EY-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 705.60

PAINT APPLICATION 1 Piece(s) 8 Day(s) Yellow

Basic Specifications

  • Weight (g)
    145g
  • Details 1
    Glossy
  • Details 2
    Oil-based type
  • Quantity
    100 ml
  • Size
    ø 50×105(H)mm
  • Product Detail Type
    100 ml
  • Drying Time (Finger Touch)
    20°C: Approx. 15 minutes, Winter: Approx. 30 minutes
  • Painted Area (Single coating)
    0.12 to 0.16㎡
  • Caution
    The color swatch is a little different from the real thing.

Product Description

·It is a simple spray type and has strong light reflection performance, so please use it for traffic safety and disaster prevention, danger display, etc.
·Painted areas have strong light reflection performance and are mainly used for road markings, dangerous area markings, and safety and disaster prevention markings.
·Since it has a reflection function in the direction of the light source, if you irradiate such as a light in a dark place, the painted surfaces will look shining.
·Since it is a transparent paint, apply lacquer white or white for primer in advance and dry it before use.

Specifications of EA942EY-1

  • Color
    Yellow
  • Weight (g)
    145g
  • Details 1
    Glossy
  • Details 2
    Oil-based type
  • Quantity
    100 ml
  • Size
    ø 50×105(H)mm
  • Product Detail Type
    100 ml
  • Drying Time (Finger Touch)
    20°C: Approx. 15 minutes, Winter: Approx. 30 minutes
  • Painted Area (Single coating)
    0.12 to 0.16㎡
  • Caution
    The color swatch is a little different from the real thing.
Part Number
EA942EY-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 705.60

PAINT APPLICATION 1 Piece(s) 8 Day(s) Yellow

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1