(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil-Based Fluorescent Paint [for Indoor and Outdoor Use] Matte

Oil-Based Fluorescent Paint [for Indoor and Outdoor Use] Matte

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 6,174.23 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA942EW-21
EA942EW-22
EA942EW-23
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 6,635.87

PAINT APPLICATION 1 Piece(s) 8 Day(s) Lemon

฿ 6,174.23

PAINT APPLICATION 1 Piece(s) 9 Day(s) Yellow

฿ 6,639.65

PAINT APPLICATION 1 Piece(s) 8 Day(s) Orange

Basic Specifications

  • Details 1
    Matte
  • Details 2
    Alkyd resin fluorescent paint
  • Product Detail Type
    1.0 kg
  • Drying Time (Finger Touch)
    20°C: Approx. 30 minutes, Winter: Approx. 1 hour
  • Painted Area (2 Coatings)
    4㎡
  • Thinner
    Paint thinner
  • Capacity
    1 kg
  • Caution
    The color swatch is a little different from the real thing.
  • Standard Painting Specifications
    Primer: White oil paint (1 time) Topcoat: This product (Twice)

Product Description

·Can be overcoated on oil paint.
·The film thickness of 1 coating is large, and workability such as brush coating and air spray coating is good.
·It dries quickly and easy to be coated excellently, so brush residue and unevenness of brushing are unlikely to occur.
·Coating can be applied with good build and does not drip easily.
·Easy to work because it is a weak solvent type.
·Good weather resistance.

Part Number
EA942EW-21
EA942EW-22
EA942EW-23
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 6,635.87

PAINT APPLICATION 1 Piece(s) 8 Day(s) Lemon

฿ 6,174.23

PAINT APPLICATION 1 Piece(s) 9 Day(s) Yellow

฿ 6,639.65

PAINT APPLICATION 1 Piece(s) 8 Day(s) Orange

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1