- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
300 g [Super Dark Color / Vivid] Fluorescent Spray
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
|
฿ 1,087.76
|
PAINT APPLICATION
|
1 Piece(s)
|
|
8 Day(s)
|
Fluorescent lemon |
|
฿ 1,087.60
|
PAINT APPLICATION
|
1 Piece(s)
|
|
8 Day(s)
|
Fluorescent orange |
Basic Specifications
-
- Details 1
- Oil-based
-
- Details 2
- Matte
-
- Quantity
- 300 ml
-
- Product Detail Type
- 300g
-
- Drying Time (Finger Touch)
- Summer: Approximately 20 minutes in winter: Approx. 40 min.
-
- Painted Area (2 Coatings)
- 0.8 to 1.2 m2
Product Description
·For various materials such as steel, wood, slate, concrete, and aluminum.
·Suitable for identification display of dangerous places and safety and disaster prevention display.
·Please use it for marking tools that you want to pay attention to.
·The vivid fluorescent color allows for conspicuous painting for safety and disaster prevention indications.
·It has approx. twice the visibility of similar normal colors.
·Ideal for writing letters with a fine blowing nozzle.
·Clear and vivid fluorescent color marking even on asphalt.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
|
฿ 1,087.76
|
PAINT APPLICATION
|
1 Piece(s)
|
|
8 Day(s)
|
Fluorescent lemon |
|
฿ 1,087.60
|
PAINT APPLICATION
|
1 Piece(s)
|
|
8 Day(s)
|
Fluorescent orange |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?