(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Coating Remover

Coating Remover

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 641.43 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA942EP-11A
EA942EP-12A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weight (g) Quantity Size Product Detail Type Standard Peeling Area

฿ 641.43

PAINT APPLICATION 1 Piece(s) 8 Day(s) 400g 400g 51.3×88.4×147(H)mm 400g Approx. 1.3 to 2 m2

฿ 1,252.02

PAINT APPLICATION 1 Piece(s) 8 Day(s) 1.079 kg 1 kg 121.5×62.5×176mm 1.0 kg Approx. 3.3 to 5 m2

Basic Specifications

  • Applications
    Removal of coatings such as oil-based, water-based, lacquer, varnish, etc.
  • Features
    ·Since it does not contain chlorine-based solvent (dichloromethane), it is environmentally friendly and can be used with peace of mind. ·Easy to apply and has high infiltration into the paint film · Less irritating odor · Use Paint Thinner to clean the tools.
  • Painting Method
    Use a brush
  • Peeling Time
    The coating film will soften in about 10 to 30 minutes after application, so remove the coating film within 1 hour.
  • Standard Coating Amount
    200 to 300 g/m2
  • Caution
    ·Please do not use it for peeling paint films applied to automobiles, luxury furniture, entrance doors, and various plastics and rubbers. ·Not suitable for 2-component type, baked coating.

Product Description

·Applications: Removing coatings for oil-based, water-based, lacquer, varnish, etc.
·Usage Precautions: · Do not use for peeling paint films applied to automobiles, luxury furniture, entrance doors, and various plastics and rubbers. ·Not suitable for 2-component type, baked coating.
·Features: · Since it does not contain chlorine-based solvent (dichloromethane), it is environmentally friendly and can be used with peace of mind. ·Easy to apply and has high infiltration into the paint film · Less irritating odor · Use Paint Thinner to clean the tools.

Part Number
EA942EP-11A
EA942EP-12A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weight (g) Quantity Size Product Detail Type Standard Peeling Area

฿ 641.43

PAINT APPLICATION 1 Piece(s) 8 Day(s) 400g 400g 51.3×88.4×147(H)mm 400g Approx. 1.3 to 2 m2

฿ 1,252.02

PAINT APPLICATION 1 Piece(s) 8 Day(s) 1.079 kg 1 kg 121.5×62.5×176mm 1.0 kg Approx. 3.3 to 5 m2

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1