(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Oil]Paint for the Bottom of Ship

[Oil]Paint for the Bottom of Ship

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,142.15 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA942EN-1
EA942EN-2
EA942EN-3
EA942EN-11
EA942EN-12
EA942EN-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details 3 Product Detail Type Details 4 Details 5

฿ 4,142.15

PAINT APPLICATION 1 Piece(s) 9 Day(s) Capacity: 2 kg 2.0㎏ Color: red Coverage area (1 coating): Approx. 10 m2

฿ 4,142.15

PAINT APPLICATION 1 Piece(s) 8 Day(s) Capacity: 2 kg 2.0㎏ Color: blue Coverage area (1 coating): Approx. 10 m2

฿ 4,142.15

PAINT APPLICATION 1 Piece(s) 8 Day(s) Capacity: 2 kg 2.0㎏ Color: white Coverage area (1 coating): Approx. 10 m2

฿ 7,614.77

PAINT APPLICATION 1 Piece(s) 8 Day(s) Capacity: 4 kg 4.0 kg Color: red Coverage area (1 coating): Approx. 20 m2

฿ 6,971.83

PAINT APPLICATION 1 Piece(s) 9 Day(s) Capacity: 4 kg 4.0 kg Color: blue Coverage area (1 coating): Approx. 20 m2

฿ 7,614.77

PAINT APPLICATION 1 Piece(s) 9 Day(s) Capacity: 4 kg 4.0 kg Color: white Coverage area (1 coating): Approx. 20 m2

Basic Specifications

  • Details 1
    Paint for the bottom of FRP ships, wooden ships, and steel ships
  • Details 2
    Matte
  • Details 6
    Dedicated thinner: EA942EN-35, -36 (For washing tools)

Product Description

·Paint for the bottom of FRP ships, wooden ships, and steel ships
·Matte
·Tin-free self-polishing type, long-term antifouling paint.
·It has excellent adhesion and can be applied directly to FRP without primer coating.
·It reduces the frictional resistance between the ship and seawater, thus saving fuel consumption.
·The water pressure generated by running naturally polishes the surface of the coating film and exerts an antifouling effect for a long period of time.
·Dedicated thinner: EA942EN-35, -36 (For washing tools)

Part Number
EA942EN-1
EA942EN-2
EA942EN-3
EA942EN-11
EA942EN-12
EA942EN-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details 3 Product Detail Type Details 4 Details 5

฿ 4,142.15

PAINT APPLICATION 1 Piece(s) 9 Day(s) Capacity: 2 kg 2.0㎏ Color: red Coverage area (1 coating): Approx. 10 m2

฿ 4,142.15

PAINT APPLICATION 1 Piece(s) 8 Day(s) Capacity: 2 kg 2.0㎏ Color: blue Coverage area (1 coating): Approx. 10 m2

฿ 4,142.15

PAINT APPLICATION 1 Piece(s) 8 Day(s) Capacity: 2 kg 2.0㎏ Color: white Coverage area (1 coating): Approx. 10 m2

฿ 7,614.77

PAINT APPLICATION 1 Piece(s) 8 Day(s) Capacity: 4 kg 4.0 kg Color: red Coverage area (1 coating): Approx. 20 m2

฿ 6,971.83

PAINT APPLICATION 1 Piece(s) 9 Day(s) Capacity: 4 kg 4.0 kg Color: blue Coverage area (1 coating): Approx. 20 m2

฿ 7,614.77

PAINT APPLICATION 1 Piece(s) 9 Day(s) Capacity: 4 kg 4.0 kg Color: white Coverage area (1 coating): Approx. 20 m2

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1