(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

300 ml, Enamel Spray (for Vehicles)

300 ml, Enamel Spray (for Vehicles)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of EA942EM-93

  • Color
    Black
  • Weight (g)
    350g
  • Details 1
    Matte type
  • Quantity
    300 ml
  • Product Detail Type
    300 ml
  • Drying time
    Summer (20°C): Approximately 10 minutes in winter (5°C): Approx. 20 minutes
  • Coverage area
    1 coating: Approximately 2.0-3.0 m² 2 coats: Approx. 1.0 to 1.5 m^2
  • Component
    Synthetic resin, pigment, solvent
  • Main unit material
    Container: Steel cap button: Plastic
  • Main Body Size
    ⌀60 × 185 mm (Cap part: ø35 mm)
Part Number
EA942EM-93
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 424.13

PAINT APPLICATION 1 Piece(s) 8 Day(s) Black

Basic Specifications

  • Weight (g)
    350g
  • Details 1
    Matte type
  • Quantity
    300 ml
  • Product Detail Type
    300 ml
  • Drying time
    Summer (20°C): Approximately 10 minutes in winter (5°C): Approx. 20 minutes
  • Coverage area
    1 coating: Approximately 2.0-3.0 m² 2 coats: Approx. 1.0 to 1.5 m^2
  • Component
    Synthetic resin, pigment, solvent
  • Main unit material
    Container: Steel cap button: Plastic
  • Main Body Size
    ⌀60 × 185 mm (Cap part: ø35 mm)

Product Description

·Painting and repairing steel parts, wood parts, machinery, special vehicles, and hobby products.
·It can be applied approx. twice as large as a lacquer spray.
·It dries faster than normal enamel spray and uses a weather-resistant undiluted solution.

Specifications of EA942EM-93

  • Color
    Black
  • Weight (g)
    350g
  • Details 1
    Matte type
  • Quantity
    300 ml
  • Product Detail Type
    300 ml
  • Drying time
    Summer (20°C): Approximately 10 minutes in winter (5°C): Approx. 20 minutes
  • Coverage area
    1 coating: Approximately 2.0-3.0 m² 2 coats: Approx. 1.0 to 1.5 m^2
  • Component
    Synthetic resin, pigment, solvent
  • Main unit material
    Container: Steel cap button: Plastic
  • Main Body Size
    ⌀60 × 185 mm (Cap part: ø35 mm)
Part Number
EA942EM-93
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 424.13

PAINT APPLICATION 1 Piece(s) 8 Day(s) Black

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1