(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

300 ml Heat-Resistant Spray

300 ml Heat-Resistant Spray

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of EA942EM-71

  • Color
    Black
  • Details 1
    Oil-based type
  • Quantity
    300 ml
  • Product Detail Type
    300 ml
  • Heat-Resistant Temperature
    600°C
  • Operating temperature range
    10 to 30°C
  • Drying Time (Finger Touch)
    20°C: Approx. 30 minutes, winter: Approx. 60 min. * It cures by heating.
  • Painted Area (Single coating)
    Approx. 2 m2
Part Number
EA942EM-71
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 608.51

CHEMICAL SPRAY 1 Piece(s) 9 Day(s) Black

Basic Specifications

  • Details 1
    Oil-based type
  • Quantity
    300 ml
  • Product Detail Type
    300 ml
  • Heat-Resistant Temperature
    600°C
  • Operating temperature range
    10 to 30°C
  • Drying Time (Finger Touch)
    20°C: Approx. 30 minutes, winter: Approx. 60 min. * It cures by heating.
  • Painted Area (Single coating)
    Approx. 2 m2

Product Description

[Features]
·Apply to places where heat resistance is required, such as stoves, automobile mufflers, and incinerators
·Hard to peel off and less discoloration
·Do not spray on a burning stove, etc.
·Do not paint below 5°C, in the rain or in high humidity (85%)
·Since it contains organic solvent, please improve ventilation both during painting and drying
·After drying at room temperature for 2 hours or more, use the object to be coated and heat it (approx. 20 to 30 minutes or more with heat of approx. 180°C) to cure the coating film

Specifications of EA942EM-71

  • Color
    Black
  • Details 1
    Oil-based type
  • Quantity
    300 ml
  • Product Detail Type
    300 ml
  • Heat-Resistant Temperature
    600°C
  • Operating temperature range
    10 to 30°C
  • Drying Time (Finger Touch)
    20°C: Approx. 30 minutes, winter: Approx. 60 min. * It cures by heating.
  • Painted Area (Single coating)
    Approx. 2 m2
Part Number
EA942EM-71
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 608.51

CHEMICAL SPRAY 1 Piece(s) 9 Day(s) Black

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1