(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Esco 300 ml lacquer spray (acrylic) oily

Esco 300 ml lacquer spray (acrylic) oily

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 690.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA942EM-201
EA942EM-202
EA942EM-203
EA942EM-204
EA942EM-205
EA942EM-206
EA942EM-207
EA942EM-208
EA942EM-209
EA942EM-210
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 690.00

PAINT APPLICATION 1 Piece(s) 8 Day(s) White

฿ 690.00

PAINT APPLICATION 1 Piece(s) 8 Day(s) Gray

฿ 690.00

PAINT APPLICATION 1 Piece(s) 8 Day(s) Black

฿ 690.00

PAINT APPLICATION 1 Piece(s) 8 Day(s) Red

฿ 690.00

PAINT APPLICATION 1 Piece(s) 8 Day(s) Yellow

฿ 690.00

PAINT APPLICATION 1 Piece(s) 8 Day(s) Green

฿ 690.00

PAINT APPLICATION 1 Piece(s) 8 Day(s) Blue

฿ 690.00

PAINT APPLICATION 1 Piece(s) 8 Day(s) Ivory

฿ 690.00

PAINT APPLICATION 1 Piece(s) 8 Day(s) Silver

฿ 867.10

PAINT APPLICATION 1 Piece(s) 8 Day(s) Gold

Basic Specifications

  • Applications
    ·Iron part: Bicycles, motorcycles, farm equipment, lockers, steel products, shutters, storerooms, gates, steel fences, etc. ·Wooden parts: Crafts, etc.
  • Details 1
    Glossy
  • Details 2
    Specified Chemical Substance Disorder Prevention Regulations
  • Quantity
    300 ml
  • Details 3
    Oil-based type
  • Product Detail Type
    300 ml
  • Drying Time (Finger Touch)
    Approx. 15 minutes (20°C), approx. 30 minutes (Winter)
  • Painted Area (2 Coatings)
    Approx. 0.6 to 0.8 m^2
  • Thinner
    Not required (Aerosol type)
  • Drying Time (Semi-Cured)
    Approx. 20 minutes (20°C), approx. 40 minutes (Winter)
  • Features
    ·Super quick-drying (15 minutes in summer) type with good work efficiency / The tough coating film keeps a beautiful gloss for a long time. · A Freon-free, toluene-free, xylene-free, and lead-free spray that can be used with peace of mind.

Product Description

·Applications: ·Iron part: Bicycles, motorcycles, farm equipment, lockers, steel products, shutters, storerooms, gates, steel fences, etc. ·Wooden parts: Crafts, etc.
·Features: ·Super quick-drying (15 minutes in summer) type with good work efficiency / The tough coating film keeps a beautiful gloss for a long time. · A Freon-free, toluene-free, xylene-free, and lead-free spray that can be used with peace of mind.
·Specified Chemical Substance Disorder Prevention Regulations

Part Number
EA942EM-201
EA942EM-202
EA942EM-203
EA942EM-204
EA942EM-205
EA942EM-206
EA942EM-207
EA942EM-208
EA942EM-209
EA942EM-210
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 690.00

PAINT APPLICATION 1 Piece(s) 8 Day(s) White

฿ 690.00

PAINT APPLICATION 1 Piece(s) 8 Day(s) Gray

฿ 690.00

PAINT APPLICATION 1 Piece(s) 8 Day(s) Black

฿ 690.00

PAINT APPLICATION 1 Piece(s) 8 Day(s) Red

฿ 690.00

PAINT APPLICATION 1 Piece(s) 8 Day(s) Yellow

฿ 690.00

PAINT APPLICATION 1 Piece(s) 8 Day(s) Green

฿ 690.00

PAINT APPLICATION 1 Piece(s) 8 Day(s) Blue

฿ 690.00

PAINT APPLICATION 1 Piece(s) 8 Day(s) Ivory

฿ 690.00

PAINT APPLICATION 1 Piece(s) 8 Day(s) Silver

฿ 867.10

PAINT APPLICATION 1 Piece(s) 8 Day(s) Gold

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1