(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Oil]Paint (For concrete floor)

[Oil]Paint (For concrete floor)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 9,316.83 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA942EH-42
EA942EH-43
EA942EH-44
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color

฿ 9,316.83

PAINT APPLICATION 1 Piece(s) 8 Day(s) Light Gray -

฿ 9,316.83

PAINT APPLICATION 1 Piece(s) 9 Day(s) Green -

฿ 9,316.83

PAINT APPLICATION 1 Piece(s) 8 Day(s) - Wakatake color

Basic Specifications

  • Details 1
    Glossy
  • Quantity
    14 kg
  • Drying Time (Finger Touch)
    20°C: Approx. 30 minutes, winter: Approx. 60 min.
  • Painted Area (2 Coatings)
    30 m2
  • Thinner
    Use lacquer thinning liquid (EA942EP-6 to -8) (Also for cleaning tools)
  • Drying Time (Semi-Cured)
    20°C: Approx. 60 minutes, Winter: Approx. 2 hours

Product Description

·Please use it for dust-proof and beautiful decoration of concrete floors such as indoor and outdoor concrete / mortar surfaces, balconies, porch, warehouses, factories, etc.
·It is resistant to water, oil and abrasion, has less fading, and keeps the floor beautiful for a long time.
·Prevents concrete wear and dust.
·Thinner: Please use lacquer thinner (EA942EP-6 to -8). (Also for cleaning tools)

Part Number
EA942EH-42
EA942EH-43
EA942EH-44
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color

฿ 9,316.83

PAINT APPLICATION 1 Piece(s) 8 Day(s) Light Gray -

฿ 9,316.83

PAINT APPLICATION 1 Piece(s) 9 Day(s) Green -

฿ 9,316.83

PAINT APPLICATION 1 Piece(s) 8 Day(s) - Wakatake color

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1