(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

420 ml Corrosion-Proof Zinc Spray

420 ml Corrosion-Proof Zinc Spray

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of EA942EE-16

  • Color
    Gray
  • Capacity
    420 mL
  • Details 1
    Zinc content (In the coating film): 92%
  • Application Area
    1.9 m2
  • Specifications
    Oil-based
  • Color
    Gray
Part Number
EA942EE-16
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Details 1 Color

฿ 840.26

ADHESIVE BOND 1 Piece(s) 8 Day(s) Gray Zinc content (In the coating film): 92% Gray

Basic Specifications

  • Capacity
    420 mL
  • Application Area
    1.9 m2
  • Specifications
    Oil-based

Product Description

[Product Specifications]
·Zinc powder corrosion-proof paint.
・ Ideal for repairing zinc plating surfaces.
·Please use it for corrosion-proof primer of steel parts and painting of spot welds.
・ Zinc rich paint that uses high-purity zinc dust and epoxy resin.
・ Since it uses an epoxy ester resin with high physical strength, it has good adhesion and flexibility in the applied film.
·Due to the electrochemical corrosion-proof effect of zinc powder and the corrosion-proof effect of the coating film, it exhibits the same rust prevention effect as zinc plating.
·Thinner: Not required

Specifications of EA942EE-16

  • Color
    Gray
  • Capacity
    420 mL
  • Details 1
    Zinc content (In the coating film): 92%
  • Application Area
    1.9 m2
  • Specifications
    Oil-based
  • Color
    Gray
Part Number
EA942EE-16
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Details 1 Color

฿ 840.26

ADHESIVE BOND 1 Piece(s) 8 Day(s) Gray Zinc content (In the coating film): 92% Gray

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1