(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Synthetic Resin / Versatile Paint

Synthetic Resin / Versatile Paint

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of EA942EC-92

  • Color
    Black
  • Weight (g)
    115g
  • Materials
    -
  • Applications
    ·Painting of steel, wood, concrete, electric appliances, works, models, etc. · Painting of places where oil, chemicals, and water are easily applied (models with engines, wood parts around water, flowerpot stands, machine surroundings, etc.).
  • Quantity
    80 ml
  • Size
    -
  • Product Detail Type
    80 ml
  • Drying Time (Finger Touch)
    Summer (20°C): Approximately 15 minutes Winter (5°C): Approx. 30 minutes
  • Painted Area (Single coating)
    Approx. 1 m2
  • Painted Area (2 Coatings)
    Approx. 0.5 m2
  • Thinner
    Please use the special thinning liquid (EA942EP-21).It cannot be thinned with other thinning liquids. (For washing tools)
  • Features
    ·Can be applied to various objects and dries quickly · Versatile paint with excellent weather resistance · Excellent oil resistance, chemical resistance, and water resistance
  • Container Size
    ø 55×60(H)mm
  • Container material
    Steel
Part Number
EA942EC-92
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Weight (g) Materials Applications Quantity Size Product Detail Type Drying Time (Finger Touch) Painted Area (Single coating) Painted Area (2 Coatings) Thinner Features Container Size Container material

฿ 285.86

PAINT APPLICATION 1 Piece(s) 8 Day(s) Black 115g - ·Painting of steel, wood, concrete, electric appliances, works, models, etc. · Painting of places where oil, chemicals, and water are easily applied (models with engines, wood parts around water, flowerpot stands, machine surroundings, etc.). 80 ml - 80 ml Summer (20°C): Approximately 15 minutes Winter (5°C): Approx. 30 minutes Approx. 1 m2 Approx. 0.5 m2 Please use the special thinning liquid (EA942EP-21).It cannot be thinned with other thinning liquids. (For washing tools) ·Can be applied to various objects and dries quickly · Versatile paint with excellent weather resistance · Excellent oil resistance, chemical resistance, and water resistance ø 55×60(H)mm Steel

Product Description

·Applications: · Painting of steel, wood, concrete, electric appliances, works, models, etc. · Painting of places where oil, chemicals, and water are easily applied (models with engines, wood parts around water, flowerpot stands, machine surroundings, etc.).
·Features: · Can be applied to various objects and dries quickly · Versatile paint with excellent weather resistance · Excellent oil resistance, chemical resistance, and water resistance
·Thinner: Please use the dedicated thinner (EA942EP-21). It cannot be diluted with other thinner. (Washing tools)

Specifications of EA942EC-92

  • Color
    Black
  • Weight (g)
    115g
  • Materials
    -
  • Applications
    ·Painting of steel, wood, concrete, electric appliances, works, models, etc. · Painting of places where oil, chemicals, and water are easily applied (models with engines, wood parts around water, flowerpot stands, machine surroundings, etc.).
  • Quantity
    80 ml
  • Size
    -
  • Product Detail Type
    80 ml
  • Drying Time (Finger Touch)
    Summer (20°C): Approximately 15 minutes Winter (5°C): Approx. 30 minutes
  • Painted Area (Single coating)
    Approx. 1 m2
  • Painted Area (2 Coatings)
    Approx. 0.5 m2
  • Thinner
    Please use the special thinning liquid (EA942EP-21).It cannot be thinned with other thinning liquids. (For washing tools)
  • Features
    ·Can be applied to various objects and dries quickly · Versatile paint with excellent weather resistance · Excellent oil resistance, chemical resistance, and water resistance
  • Container Size
    ø 55×60(H)mm
  • Container material
    Steel
Part Number
EA942EC-92
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Weight (g) Materials Applications Quantity Size Product Detail Type Drying Time (Finger Touch) Painted Area (Single coating) Painted Area (2 Coatings) Thinner Features Container Size Container material

฿ 285.86

PAINT APPLICATION 1 Piece(s) 8 Day(s) Black 115g - ·Painting of steel, wood, concrete, electric appliances, works, models, etc. · Painting of places where oil, chemicals, and water are easily applied (models with engines, wood parts around water, flowerpot stands, machine surroundings, etc.). 80 ml - 80 ml Summer (20°C): Approximately 15 minutes Winter (5°C): Approx. 30 minutes Approx. 1 m2 Approx. 0.5 m2 Please use the special thinning liquid (EA942EP-21).It cannot be thinned with other thinning liquids. (For washing tools) ·Can be applied to various objects and dries quickly · Versatile paint with excellent weather resistance · Excellent oil resistance, chemical resistance, and water resistance ø 55×60(H)mm Steel

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1