(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil-Based Universal Paint [OD Color] EA942EC-67

Oil-Based Universal Paint [OD Color] EA942EC-67

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA942EC-67

Part Number
EA942EC-67
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,322.75

PAINT APPLICATION 1 Piece(s) 9 Day(s)

Product Description

【Product Specifications】
・30% glossy
・Content-4kg
・Drying time(touchable by fingers)-20 Celsius degrees:about 30 minutes, winter:about 60 minutes
・Paint area(1 coating)-36 to 38m2
・Color-Olive Drab
・For painting of vehicle, machine, electrical appliances, iron moiety, wood etc.
・It cannot be used for some non-ferrous metal and floors.
・Stack coating of the strong solvent is not possible.
・Size-Dia.210x220(H)mm
・Weight-4435g
・Material-container・cover:steel
・It cannot be used for some non-ferrous metal and floors.
・Stack coating of the strong solvent is not possible.
・Synthetic resin enamel paint
・Designated combustible material
・Strict prohibition of fire

Specifications of EA942EC-67

Part Number
EA942EC-67
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,322.75

PAINT APPLICATION 1 Piece(s) 9 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1