(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

300 ml Water-Based Versatile Spray

300 ml Water-Based Versatile Spray

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 381.59 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA942EB-31
EA942EB-32
EA942EB-33
EA942EB-34
EA942EB-35
EA942EB-36
EA942EB-37
EA942EB-38
EA942EB-39
EA942EB-40
EA942EB-41
EA942EB-42
EA942EB-43
EA942EB-44
EA942EB-45
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Weight (g) Materials Details 1 Details 2 Quantity Color Details 3 Details 4 Drying time Painted Area (m2) Size (W × D × H) mm

฿ 381.59

PAINT APPLICATION 1 Piece(s) 8 Day(s) White 330g Container: Steel film cap button: Plastic ø 60×190(H)mm Glossy 300 ml - - - Finger touch: 20°C: Approximately 8 minutes in winter: Approx. 16 minutes and a half cure: 20°C: Approx. 20 minutes, Winter: Approx. 30 minutes 1 coating: 1.0 to 2.0 m^2 2 coatings: Approx. 0.5 to 1.0 m^2 ø 60×190(H)mm

฿ 381.59

PAINT APPLICATION 1 Piece(s) 8 Day(s) Light Gray Weight: 330 g - Size: ⌀60 × 190 (H) mm Glossy - - Capacity: 300 ml Coverage area (2 coatings): Approx. 0.5 to 1.0 m^2 - Coverage area (1 coating): 1.0 to 2.0 m² -

฿ 381.59

PAINT APPLICATION 1 Piece(s) 8 Day(s) Black Weight: 330 g - Size: ⌀60 × 190 (H) mm Glossy - - Capacity: 300 ml Coverage area (2 coatings): Approx. 0.5 to 1.0 m^2 - Coverage area (1 coating): 1.0 to 2.0 m² -

฿ 381.59

PAINT APPLICATION 1 Piece(s) 8 Day(s) Transparency Weight: 330 g - Size: ⌀60 × 190 (H) mm Glossy - - Capacity: 300 ml Coverage area (2 coatings): Approx. 0.5 to 1.0 m^2 - Coverage area (1 coating): 1.0 to 2.0 m² -

฿ 381.59

PAINT APPLICATION 1 Piece(s) 8 Day(s) Red Weight: 330 g - Size: ⌀60 × 190 (H) mm Glossy - - Capacity: 300 ml Coverage area (2 coatings): Approx. 0.5 to 1.0 m^2 - Coverage area (1 coating): 1.0 to 2.0 m² -

฿ 381.59

PAINT APPLICATION 1 Piece(s) 8 Day(s) - Weight: 330 g - Size: ⌀60 × 190 (H) mm Glossy - Color: Orange Red Capacity: 300 ml Coverage area (2 coatings): Approx. 0.5 to 1.0 m^2 - Coverage area (1 coating): 1.0 to 2.0 m² -

฿ 381.59

PAINT APPLICATION 1 Piece(s) 8 Day(s) - Weight: 330 g - Size: ⌀60 × 190 (H) mm Glossy - Color: Sky blue Capacity: 300 ml Coverage area (2 coatings): Approx. 0.5 to 1.0 m^2 - Coverage area (1 coating): 1.0 to 2.0 m² -

฿ 381.59

PAINT APPLICATION 1 Piece(s) 8 Day(s) Yellow Weight: 330 g - Size: ⌀60 × 190 (H) mm Glossy - - Capacity: 300 ml Coverage area (2 coatings): Approx. 0.5 to 1.0 m^2 - Coverage area (1 coating): 1.0 to 2.0 m² -

฿ 381.59

PAINT APPLICATION 1 Piece(s) 8 Day(s) Ivory Weight: 330 g - Size: ⌀60 × 190 (H) mm Glossy - - Capacity: 300 ml Coverage area (2 coatings): Approx. 0.5 to 1.0 m^2 - Coverage area (1 coating): 1.0 to 2.0 m² -

฿ 381.59

PAINT APPLICATION 1 Piece(s) 8 Day(s) Brown Weight: 330 g - Size: ⌀60 × 190 (H) mm Glossy - - Capacity: 300 ml Coverage area (2 coatings): Approx. 0.5 to 1.0 m^2 - Coverage area (1 coating): 1.0 to 2.0 m² -

฿ 381.59

PAINT APPLICATION 1 Piece(s) 8 Day(s) Green Weight: 330 g - Size: ⌀60 × 190 (H) mm Glossy - - Capacity: 300 ml Coverage area (2 coatings): Approx. 0.5 to 1.0 m^2 - Coverage area (1 coating): 1.0 to 2.0 m² -

฿ 381.59

PAINT APPLICATION 1 Piece(s) 8 Day(s) Silver Weight: 330 g - Size: ⌀60 × 190 (H) mm Glossy - - Capacity: 300 ml Coverage area (2 coatings): Approx. 0.5 to 1.0 m^2 - Coverage area (1 coating): 1.0 to 2.0 m² -

฿ 381.59

PAINT APPLICATION 1 Piece(s) 8 Day(s) Gold Weight: 330 g - Size: ⌀60 × 190 (H) mm Glossy - - Capacity: 300 ml Coverage area (2 coatings): Approx. 0.5 to 1.0 m^2 - Coverage area (1 coating): 1.0 to 2.0 m² -

฿ 381.59

PAINT APPLICATION 1 Piece(s) 8 Day(s) - Weight: 330 g - Size: ⌀60 × 190 (H) mm Matte - Color: Matte white Capacity: 300 ml Coverage area (2 coatings): Approx. 0.5 to 1.0 m^2 - Coverage area (1 coating): 1.0 to 2.0 m² -

฿ 381.59

PAINT APPLICATION 1 Piece(s) 8 Day(s) - Weight: 330 g - Size: ⌀60 × 190 (H) mm Matte - Color: Matte black Capacity: 300 ml Coverage area (2 coatings): Approx. 0.5 to 1.0 m^2 - Coverage area (1 coating): 1.0 to 2.0 m² -

Basic Specifications

  • Product Detail Type
    300 ml

Product Description

·Please use it for steel parts, wood parts, concrete, glass, plastic products, etc.
・ It can also be applied to Styrofoam.
·The dry coating film is hard to get dirty and keeps its beauty for a long time.
・ A hard and strong coating protects the object being coated.
·It has excellent adhesion and is strong against bending.
· Safe with designated flammable material. It does not contain harmful substances and has no unpleasant odor, so it is ideal for indoor painting. * Only styrene, ABS, acrylic and rigid PVC can be applied. * Please do not use it for cars, luxury furniture, tableware, floors, bathrooms, etc., that are always in use, or tables where hot things are placed.

Part Number
EA942EB-31
EA942EB-32
EA942EB-33
EA942EB-34
EA942EB-35
EA942EB-36
EA942EB-37
EA942EB-38
EA942EB-39
EA942EB-40
EA942EB-41
EA942EB-42
EA942EB-43
EA942EB-44
EA942EB-45
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Weight (g) Materials Details 1 Details 2 Quantity Color Details 3 Details 4 Drying time Painted Area (m2) Size (W × D × H) mm

฿ 381.59

PAINT APPLICATION 1 Piece(s) 8 Day(s) White 330g Container: Steel film cap button: Plastic ø 60×190(H)mm Glossy 300 ml - - - Finger touch: 20°C: Approximately 8 minutes in winter: Approx. 16 minutes and a half cure: 20°C: Approx. 20 minutes, Winter: Approx. 30 minutes 1 coating: 1.0 to 2.0 m^2 2 coatings: Approx. 0.5 to 1.0 m^2 ø 60×190(H)mm

฿ 381.59

PAINT APPLICATION 1 Piece(s) 8 Day(s) Light Gray Weight: 330 g - Size: ⌀60 × 190 (H) mm Glossy - - Capacity: 300 ml Coverage area (2 coatings): Approx. 0.5 to 1.0 m^2 - Coverage area (1 coating): 1.0 to 2.0 m² -

฿ 381.59

PAINT APPLICATION 1 Piece(s) 8 Day(s) Black Weight: 330 g - Size: ⌀60 × 190 (H) mm Glossy - - Capacity: 300 ml Coverage area (2 coatings): Approx. 0.5 to 1.0 m^2 - Coverage area (1 coating): 1.0 to 2.0 m² -

฿ 381.59

PAINT APPLICATION 1 Piece(s) 8 Day(s) Transparency Weight: 330 g - Size: ⌀60 × 190 (H) mm Glossy - - Capacity: 300 ml Coverage area (2 coatings): Approx. 0.5 to 1.0 m^2 - Coverage area (1 coating): 1.0 to 2.0 m² -

฿ 381.59

PAINT APPLICATION 1 Piece(s) 8 Day(s) Red Weight: 330 g - Size: ⌀60 × 190 (H) mm Glossy - - Capacity: 300 ml Coverage area (2 coatings): Approx. 0.5 to 1.0 m^2 - Coverage area (1 coating): 1.0 to 2.0 m² -

฿ 381.59

PAINT APPLICATION 1 Piece(s) 8 Day(s) - Weight: 330 g - Size: ⌀60 × 190 (H) mm Glossy - Color: Orange Red Capacity: 300 ml Coverage area (2 coatings): Approx. 0.5 to 1.0 m^2 - Coverage area (1 coating): 1.0 to 2.0 m² -

฿ 381.59

PAINT APPLICATION 1 Piece(s) 8 Day(s) - Weight: 330 g - Size: ⌀60 × 190 (H) mm Glossy - Color: Sky blue Capacity: 300 ml Coverage area (2 coatings): Approx. 0.5 to 1.0 m^2 - Coverage area (1 coating): 1.0 to 2.0 m² -

฿ 381.59

PAINT APPLICATION 1 Piece(s) 8 Day(s) Yellow Weight: 330 g - Size: ⌀60 × 190 (H) mm Glossy - - Capacity: 300 ml Coverage area (2 coatings): Approx. 0.5 to 1.0 m^2 - Coverage area (1 coating): 1.0 to 2.0 m² -

฿ 381.59

PAINT APPLICATION 1 Piece(s) 8 Day(s) Ivory Weight: 330 g - Size: ⌀60 × 190 (H) mm Glossy - - Capacity: 300 ml Coverage area (2 coatings): Approx. 0.5 to 1.0 m^2 - Coverage area (1 coating): 1.0 to 2.0 m² -

฿ 381.59

PAINT APPLICATION 1 Piece(s) 8 Day(s) Brown Weight: 330 g - Size: ⌀60 × 190 (H) mm Glossy - - Capacity: 300 ml Coverage area (2 coatings): Approx. 0.5 to 1.0 m^2 - Coverage area (1 coating): 1.0 to 2.0 m² -

฿ 381.59

PAINT APPLICATION 1 Piece(s) 8 Day(s) Green Weight: 330 g - Size: ⌀60 × 190 (H) mm Glossy - - Capacity: 300 ml Coverage area (2 coatings): Approx. 0.5 to 1.0 m^2 - Coverage area (1 coating): 1.0 to 2.0 m² -

฿ 381.59

PAINT APPLICATION 1 Piece(s) 8 Day(s) Silver Weight: 330 g - Size: ⌀60 × 190 (H) mm Glossy - - Capacity: 300 ml Coverage area (2 coatings): Approx. 0.5 to 1.0 m^2 - Coverage area (1 coating): 1.0 to 2.0 m² -

฿ 381.59

PAINT APPLICATION 1 Piece(s) 8 Day(s) Gold Weight: 330 g - Size: ⌀60 × 190 (H) mm Glossy - - Capacity: 300 ml Coverage area (2 coatings): Approx. 0.5 to 1.0 m^2 - Coverage area (1 coating): 1.0 to 2.0 m² -

฿ 381.59

PAINT APPLICATION 1 Piece(s) 8 Day(s) - Weight: 330 g - Size: ⌀60 × 190 (H) mm Matte - Color: Matte white Capacity: 300 ml Coverage area (2 coatings): Approx. 0.5 to 1.0 m^2 - Coverage area (1 coating): 1.0 to 2.0 m² -

฿ 381.59

PAINT APPLICATION 1 Piece(s) 8 Day(s) - Weight: 330 g - Size: ⌀60 × 190 (H) mm Matte - Color: Matte black Capacity: 300 ml Coverage area (2 coatings): Approx. 0.5 to 1.0 m^2 - Coverage area (1 coating): 1.0 to 2.0 m² -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1