(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

420 ml "Oil-Based" Varnish Spray (Glossy)

420 ml "Oil-Based" Varnish Spray (Glossy)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of EA942CH-44

  • Color
    Walnut
  • Details 1
    Glossy
  • Details 2
    One-Component Type Urethane Resin Paint (varnish)
  • Quantity
    420 mL
  • Color
    -
  • Product Detail Type
    420 mL
  • Details 4
    With gas vent cap
  • Drying time
    Summer: 1 to 2 hours, winter: 3 to 6 hours
  • Drying Time (Finger Touch)
    Summer: 1 to 2 hours, winter: 3 to 6 hours
  • Type of Paint
    One-Component Type Urethane Resin Paint
  • Painted Area (2 Coatings)
    0.7 to 1.1 m2
Part Number
EA942CH-44
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color

฿ 810.31

PAINT APPLICATION 1 Piece(s) 8 Day(s) Walnut -

Basic Specifications

  • Details 1
    Glossy
  • Details 2
    One-Component Type Urethane Resin Paint (varnish)
  • Quantity
    420 mL
  • Product Detail Type
    420 mL
  • Details 4
    With gas vent cap
  • Drying time
    Summer: 1 to 2 hours, winter: 3 to 6 hours
  • Drying Time (Finger Touch)
    Summer: 1 to 2 hours, winter: 3 to 6 hours
  • Type of Paint
    One-Component Type Urethane Resin Paint
  • Painted Area (2 Coatings)
    0.7 to 1.1 m2

Product Description

·Please use woodwork, wooden products, wood parts of buildings, etc.
·Coloring and beautiful gloss can be achieved at the same time, resulting in a beautiful luster finish that makes the most of the grain of wood.
·It is resistant to friction and impact, and has excellent durability.

Specifications of EA942CH-44

  • Color
    Walnut
  • Details 1
    Glossy
  • Details 2
    One-Component Type Urethane Resin Paint (varnish)
  • Quantity
    420 mL
  • Color
    -
  • Product Detail Type
    420 mL
  • Details 4
    With gas vent cap
  • Drying time
    Summer: 1 to 2 hours, winter: 3 to 6 hours
  • Drying Time (Finger Touch)
    Summer: 1 to 2 hours, winter: 3 to 6 hours
  • Type of Paint
    One-Component Type Urethane Resin Paint
  • Painted Area (2 Coatings)
    0.7 to 1.1 m2
Part Number
EA942CH-44
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color

฿ 810.31

PAINT APPLICATION 1 Piece(s) 8 Day(s) Walnut -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1