(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Oil]Wood Insect-Proof / Antiseptic Sort

[Oil]Wood Insect-Proof / Antiseptic Sort

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA942CH-22

  • Color
    Brown
  • Applications
    Antiseptic and insect-proof for outdoor unpainted parts such as pile, board fence, and groove board. Insect-proof and antiseptic for unpainted underfloor wood such as foundations, joists, floor bundles, and large sleepers.
  • Details 1
    Matte
  • Details 2
    Wood insect-proof and antiseptic treatment agent
  • Quantity
    2.5L
  • Details 3
    Oil-based
  • Product Detail Type
    2.5L
  • Drying Time (Finger Touch)
    Summer: 2 to 3 hours, winter: 4 to 6 hours
  • Type of Paint
    Wood insect-proof and antiseptic treatment agent
  • Painted Area (2 Coatings)
    8 to 10 m2
Part Number
EA942CH-22
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,763.81

PAINT APPLICATION 1 Piece(s) 8 Day(s)

Basic Specifications

  • Color
    Brown
  • Applications
    Antiseptic and insect-proof for outdoor unpainted parts such as pile, board fence, and groove board. Insect-proof and antiseptic for unpainted underfloor wood such as foundations, joists, floor bundles, and large sleepers.
  • Details 1
    Matte
  • Details 2
    Wood insect-proof and antiseptic treatment agent
  • Quantity
    2.5L
  • Details 3
    Oil-based
  • Product Detail Type
    2.5L
  • Drying Time (Finger Touch)
    Summer: 2 to 3 hours, winter: 4 to 6 hours
  • Type of Paint
    Wood insect-proof and antiseptic treatment agent
  • Painted Area (2 Coatings)
    8 to 10 m2

Product Description

[Features]
·A safe type that does not contain carcinogens such as benzopyrene
·Please use it for insect repellent and antiseptic of outdoor unpainted wood parts such as piles, planks, groove boards, and unpainted wood parts under the floor such as bases, joists, floor bundles, and large sleepers (If the old paint film remains, it is necessary to remove the paint film)
·An antiseptic treatment agent dedicated outdoor wood that is resistant to sunlight and rain
·Excellent permeability and protects wood for a long time
·It has less odor and is safer than creosote oil
·Please use it without diluting
·To clean the tools, use Paint Thinner (EA942C-1 to 1B) and brush washing liquid (EA942C-2)

Specifications of EA942CH-22

  • Color
    Brown
  • Applications
    Antiseptic and insect-proof for outdoor unpainted parts such as pile, board fence, and groove board. Insect-proof and antiseptic for unpainted underfloor wood such as foundations, joists, floor bundles, and large sleepers.
  • Details 1
    Matte
  • Details 2
    Wood insect-proof and antiseptic treatment agent
  • Quantity
    2.5L
  • Details 3
    Oil-based
  • Product Detail Type
    2.5L
  • Drying Time (Finger Touch)
    Summer: 2 to 3 hours, winter: 4 to 6 hours
  • Type of Paint
    Wood insect-proof and antiseptic treatment agent
  • Painted Area (2 Coatings)
    8 to 10 m2
Part Number
EA942CH-22
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,763.81

PAINT APPLICATION 1 Piece(s) 8 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1