(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Siphon Pump (Colorful Pump) Yellow

Siphon Pump (Colorful Pump) Yellow

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-3344-07

  • Product Type
    Tube joint
  • Specifications
    Material: SUS304
  • Color
    Pink
  • Hose outer diameter(mm)
    ø 20
  • Hose tip diameter(mm)
    ø 15
  • Hose length(mm)
    538
  • Overall length(mm)
    541
  • Heat-resistance temperature
    Approx. 70°C
  • Product detail type
    Pink
  • Material
    PE (Polyethylene)
  • Heat Resistant Temperature(°C)
    Approx. 70
  • Internal Capacity
    1 pc.
Part Number
1-3344-07
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Internal Capacity

฿ 135.00

ASONEWEBPRODUCT 1 Piece(s) 19 Day(s) 10 1 pc.

Basic Specifications

  • Product Type
    Tube joint
  • Specifications
    Material: SUS304
  • Color
    Pink
  • Hose outer diameter(mm)
    ø 20
  • Hose tip diameter(mm)
    ø 15
  • Hose length(mm)
    538
  • Overall length(mm)
    541
  • Heat-resistance temperature
    Approx. 70°C
  • Product detail type
    Pink
  • Material
    PE (Polyethylene)
  • Heat Resistant Temperature(°C)
    Approx. 70
  • Internal Capacity
    1 pc.

Product Description

【Product Specifications】
・Model number: BL-2 yellow
・Total length x hose length (mm): Approximately 541 x 538
・Hose outer diameter x tip diameter (mm): Approximately φ20 x φ15
・Material: PE (Polyethylene)
・Allowable temperature limit: Approximately 70℃

Specifications of 1-3344-07

  • Product Type
    Tube joint
  • Specifications
    Material: SUS304
  • Color
    Pink
  • Hose outer diameter(mm)
    ø 20
  • Hose tip diameter(mm)
    ø 15
  • Hose length(mm)
    538
  • Overall length(mm)
    541
  • Heat-resistance temperature
    Approx. 70°C
  • Product detail type
    Pink
  • Material
    PE (Polyethylene)
  • Heat Resistant Temperature(°C)
    Approx. 70
  • Internal Capacity
    1 pc.
Part Number
1-3344-07
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Internal Capacity

฿ 135.00

ASONEWEBPRODUCT 1 Piece(s) 19 Day(s) 10 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1