(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Esco 300 ml lacquer spray (Acrylic)

Esco 300 ml lacquer spray (Acrylic)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of EA942CB-23

  • Color
    Black
  • Details 1
    Glossy
  • Details 2
    Silicone modified acrylic lacquer
  • Quantity
    300 ml
  • Details 3
    Super quick-drying type
  • Product Detail Type
    300 ml
  • Details 4
    Oil-based type
  • How to Care
    Wash the used equipment with a lacquer dilute thinner before the paint dries.
  • Drying Time (Finger Touch)
    Summer: 20-30 minutes, winter: 40 to 60 minutes
  • Type of Paint
    Silicone modified acrylic lacquer
  • Details 5
    Compliant with Prevention of Hazards due to Specified Chemical Substances of Japan
  • Painted Area (2 Coatings)
    0.6 to 1.2 m2
Part Number
EA942CB-23
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Details 2 Type of Paint

฿ 423.87

PAINT APPLICATION 1 Piece(s) 8 Day(s) Black Silicone modified acrylic lacquer Silicone modified acrylic lacquer

Basic Specifications

  • Details 1
    Glossy
  • Quantity
    300 ml
  • Details 3
    Super quick-drying type
  • Product Detail Type
    300 ml
  • Details 4
    Oil-based type
  • How to Care
    Wash the used equipment with a lacquer dilute thinner before the paint dries.
  • Drying Time (Finger Touch)
    Summer: 20-30 minutes, winter: 40 to 60 minutes
  • Details 5
    Compliant with Prevention of Hazards due to Specified Chemical Substances of Japan
  • Painted Area (2 Coatings)
    0.6 to 1.2 m2

Product Description

·Environmentally friendly lacquer spray that does not contain toluene, xylene, or phthalic acid plasticizers.
·The silicone-modified acrylic resin formulation creates a tough coating film that is resistant to stains and scratches.
·Due to silicone modification, it is resistant to ultraviolet rays, acid rain, and rust
·It is hard to sag and finishes beautifully.
·It is resistant to sunlight and rain and has a beautiful luster.
· Super quick-drying type.

Specifications of EA942CB-23

  • Color
    Black
  • Details 1
    Glossy
  • Details 2
    Silicone modified acrylic lacquer
  • Quantity
    300 ml
  • Details 3
    Super quick-drying type
  • Product Detail Type
    300 ml
  • Details 4
    Oil-based type
  • How to Care
    Wash the used equipment with a lacquer dilute thinner before the paint dries.
  • Drying Time (Finger Touch)
    Summer: 20-30 minutes, winter: 40 to 60 minutes
  • Type of Paint
    Silicone modified acrylic lacquer
  • Details 5
    Compliant with Prevention of Hazards due to Specified Chemical Substances of Japan
  • Painted Area (2 Coatings)
    0.6 to 1.2 m2
Part Number
EA942CB-23
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Details 2 Type of Paint

฿ 423.87

PAINT APPLICATION 1 Piece(s) 8 Day(s) Black Silicone modified acrylic lacquer Silicone modified acrylic lacquer

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1