(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

420 ml Chassis Coat

420 ml Chassis Coat

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of EA942BC-2

  • Color
    Transparency
  • Details 2
    Water-based type
  • Quantity
    420 mL
  • Product Detail Type
    420 mL
  • Operating temperature range
    Normal temperature
  • Drying time
    20 to 30 minutes (Temperature 20°C)
  • Coverage area
    1.5 to 2 m2 (when applied once) / 1 can
Part Number
EA942BC-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 342.88

CHEMICAL SPRAY 1 Piece(s) 9 Day(s) Transparency

Basic Specifications

  • Details 2
    Water-based type
  • Quantity
    420 mL
  • Product Detail Type
    420 mL
  • Operating temperature range
    Normal temperature
  • Drying time
    20 to 30 minutes (Temperature 20°C)
  • Coverage area
    1.5 to 2 m2 (when applied once) / 1 can

Product Description

·Protection from salt damage and rust on the underside of the car body. After applying 2 to 3 times and completely drying, a glossy coating film can be obtained.

Specifications of EA942BC-2

  • Color
    Transparency
  • Details 2
    Water-based type
  • Quantity
    420 mL
  • Product Detail Type
    420 mL
  • Operating temperature range
    Normal temperature
  • Drying time
    20 to 30 minutes (Temperature 20°C)
  • Coverage area
    1.5 to 2 m2 (when applied once) / 1 can
Part Number
EA942BC-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 342.88

CHEMICAL SPRAY 1 Piece(s) 9 Day(s) Transparency

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1